Han3A RJ45 Cat6A Metal Outlet IP65/67
Article No.: 09 45 815 1560
![Han3A RJ45 Cat6A Metal Outlet IP65/67](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/20821020101_20220823_092818466/20821020101_20220823_092818466_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han3A RJ45 Cat6A Metal Outlet IP65/67](/assets/images/3d-gallery-thumbnail.png)
![Han3A RJ45 Cat6A Metal Outlet IP65/67](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/20821020101_20220823_092818466/20821020101_20220823_092818466_S.jpg)
Han3A RJ45 Cat6A Metal Outlet IP65/67
Article No.: 09 45 815 1560
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Series of hoods/housings | HanĀ® 3 A RJ45 |
---|---|
Type of accessory | Connecting hardware, panels and outlets |
Category | Accessories |
Fixing | Wall mounting |
---|---|
Termination method | IDC insulation displacement termination |
Pack contents | 2-port metal housing with protection caps |
Cable gland | |
Dummy plugs | |
2x RJ45 cable jack 09 45 545 1562 | |
Label | |
Assembly instructions | |
Shielding | Fully shielded, 360Ā° shielding contact |
Data rate | ā 10 Mbit/s |
---|---|
ā 100 Mbit/s | |
ā 1 Gbit/s | |
ā 2.5 Gbit/s | |
ā 5 Gbit/s | |
ā 10 Gbit/s | |
Limiting temperature | -40 ... +70 Ā°C |
Degree of protection acc. to IEC 60529 | IP65 |
IP67 | |
Transmission characteristics | Cat. 6A Class EA up to 500 MHz |
Cable diameter | 5 ... 9 mm |
Material (hood/housing) | Aluminium die-cast |
---|---|
Colour (hood/housing) | RAL 7037 (dust grey) |
RoHS | compliant with exemption |
RoHS exemptions | 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight |
6(c): Copper alloy containing up to 4 % lead by weight | |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol |
Lead | |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Naphthalene |
eCl@ss | 27440190 Industry connector (unspecified) |
---|---|
Net weight | 714 g |
Packaging size | 1 |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140064546 |
ETIM | EC001264 |
Previous
Next