Han3A RJ45 Cat5 coupler 8p

Article No.: 09 45 215 1107


Double coupling

Han3A RJ45 Cat5 coupler 8p

Article No.: 09 45 215 1107

to see prices and availability.

Properties Overview

Double coupling incl. installation frame metal Zinc die-cast Grey

Product Details


Category Connectors
Series RJ45
Element Double coupling
Specification incl. installation frame metal
Size 3 A
Shielding Fully shielded, 360° shielding contact
Number of contacts 8
Transmission characteristics Cat. 5 Class D up to 100 MHz
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
‌ 1 Gbit/s
‌ 2.5 Gbit/s
Limiting temperature -40 ... +70 °C
Mating cycles ≥ 500
Degree of protection acc. to IEC 60529 IP65
IP67
Material (hood/housing) Zinc die-cast
Surface (hood/housing) Powder-coated
Colour (hood/housing) Grey
RoHS compliant with exemption
RoHS exemptions 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number 5dbb3851-b94e-4e88-97a1-571845975242
California Proposition 65 substances Yes
California Proposition 65 substances Antimony trioxide
Lead
Nickel
Naphthalene
Approvals DNV GL
PROFINET Yes
Packaging size 1
Net weight 127.4 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140059603
ETIM EC001264
eCl@ss 27440190 Industry connector (unspecified)
Previous
Next