Han3A RJ45 Cat5 PFT 8p plastic
Article No.: 09 45 225 1100
![Han3A RJ45 Cat5 PFT 8p plastic](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09452251100_20220819_171508316/09452251100_20220819_171508316_L.jpg)
Image is for illustration purposes only. Please refer to product description.
Han3A RJ45 Cat5 PFT 8p plastic
Article No.: 09 45 225 1100
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Specification | Straight |
---|---|
Element | Panel feed through |
Series | RJ45 |
Category | Connectors |
Fixing | Screwable in cover plates |
---|---|
Size | 3 A |
Number of contacts | 8 |
Shielding | Fully shielded, 360° shielding contact |
Data rate | 10 Mbit/s |
---|---|
100 Mbit/s | |
1 Gbit/s | |
2.5 Gbit/s | |
Limiting temperature | -40 ... +70 °C |
Degree of protection acc. to IEC 60529 | IP65 |
IP67 | |
Mating cycles | ≥ 500 |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
PROFINET | Yes |
---|---|
UL / CSA | |
Approvals | DNV GL |
Material (hood/housing) | Polycarbonate (PC) |
---|---|
Colour (hood/housing) | Black |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Antimony trioxide |
Lead | |
Nickel | |
Naphthalene |
eCl@ss | 27440113 Rectangular connectors (set) |
---|---|
Net weight | 25 g |
Packaging size | 1 |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140059771 |
ETIM | EC002636 |
Previous
Next