Han3A RJ45 Cat5 PFT 8p, EMC

Article No.: 09 45 215 1104


Connectors

Han3A RJ45 Cat5 PFT 8p, EMC

Article No.: 09 45 215 1104

to see prices and availability.
0

Properties Overview

Connectors Panel feed through Straight Contacts: 8 Size: 3 A Material: Zinc die-cast Uncoated Degree of protection: IP65, IP67

Product Details


Specification Straight
Element Panel feed through
Series RJ45
Category Connectors
Fixing Screwable in cover plates
Size 3 A
Number of contacts 8
Shielding Fully shielded, 360° shielding contact
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
‌ 1 Gbit/s
‌ 2.5 Gbit/s
Limiting temperature -40 ... +70 °C
Degree of protection acc. to IEC 60529 IP65
IP67
Mating cycles ≥ 500
Transmission characteristics Cat. 5 Class D up to 100 MHz
PROFINET Yes
UL / CSA UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Approvals DNV GL
Material (hood/housing) Zinc die-cast
Surface (hood/housing) Uncoated
Colour (hood/housing) Unpainted
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
eCl@ss 27440113 Rectangular connectors (set)
Net weight 54.9 g
Packaging size 1
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140059597
ETIM EC002636
Previous
Next