Han shielded module female
Article No.: 09 14 020 3113
![Han shielded module female](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_14_020_3113_RGB02_1/09_14_020_3113_RGB02_1_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han shielded module female](/assets/images/3d-gallery-thumbnail.png)
![Han shielded module female](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_14_020_3113_RGB02_1/09_14_020_3113_RGB02_1_S.jpg)
Han shielded module female
Article No.: 09 14 020 3113
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of module | HanĀ® Shielded module |
---|---|
Description of the module | Insert |
Category | Modules |
Termination method | Crimp termination |
---|---|
Gender | Female |
Number of contacts | 20 |
further contacts | + shielding |
Details | Please order crimp contacts separately. |
Please order adapter module separately. |
Limiting temperature | -40 ... +85 Ā°C |
---|---|
Conductor cross-section | 0.09 ... 0.52 mmĀ² |
Rated current | ā 4 A |
Rated voltage | ā 32 V |
Rated impulse voltage | 0.8 kV |
Pollution degree | 3 |
Mating cycles | ā„ 500 |
Contact resistance, shielding | ā¤ 100 mĪ© |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
UL / CSA | |
Approvals | DNV GL |
Material flammability class acc. to UL 94 | V-0 |
---|---|
Material (insert) | Liquid crystal polymer (LCP) |
RoHS | compliant |
Material (shielding) | Zinc die-cast, nickel-plated |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
eCl@ss | 27440218 Module for industrial connectors (data) |
---|---|
Net weight | 28.6 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140021259 |
ETIM | EC000438 |
Previous
Next