Han pneumatic module for 2 contact, fe
Article No.: 09 14 002 3502
![Han pneumatic module for 2 contact, fe](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/09_14_002_3502_RGB01/09_14_002_3502_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han pneumatic module for 2 contact, fe](/assets/images/3d-gallery-thumbnail.png)
![Han pneumatic module for 2 contact, fe](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/09_14_002_3502_RGB01/09_14_002_3502_RGB01_S.jpg)
Han pneumatic module for 2 contact, fe
Article No.: 09 14 002 3502
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of module | Han® Pneumatic module |
---|---|
Series | Han-Modular® |
Category | Modules |
Size of the module | Single module |
Gender | Female |
---|---|
Number of contacts | 2 |
Details | Please order contacts separately. |
Limiting temperature | -40 ... +85 °C |
---|---|
Mating cycles | ≥ 10,000 |
Specifications | IEC 61984 |
---|---|
IEC 60664-1 |
Material flammability class acc. to UL 94 | V-0 |
---|---|
Colour (insert) | Blue |
Material (insert) | Polycarbonate (PC) |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
eCl@ss | 27440220 Module for industrial connectors (pneumatic) |
---|---|
Net weight | 12.5 g |
Packaging size | 2 |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140184879 |
ETIM | EC000438 |
Previous
Next