Han cover for docking frame 10B
Article No.: 09 14 010 5701
![Han cover for docking frame 10B](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_14_010_5701_RGB01/09_14_010_5701_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han cover for docking frame 10B](/assets/images/3d-gallery-thumbnail.png)
![Han cover for docking frame 10B](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_14_010_5701_RGB01/09_14_010_5701_RGB01_S.jpg)
Han cover for docking frame 10B
Article No.: 09 14 010 5701
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Series of hoods/housings | Han-ModularĀ® |
---|---|
Type of accessory | Dust protection cover |
Description of the accessory | for Han-ModularĀ® plastic docking frame |
Category | Accessories |
Size | 10 B |
---|
Limiting temperature | -40 ... +125 Ā°C |
---|---|
Degree of protection acc. to IEC 60529 | IP20 |
Specifications | EN 45545-2 Fire protection on railway vehicles |
---|
Material flammability class acc. to UL 94 | V-0 |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Material (accessories) | Thermoplastic |
eCl@ss | 27440208 Cap for industrial connectors |
---|---|
Net weight | 11 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140192409 |
ETIM | EC002314 |
Previous
Next