Han-Yellock 60 cover for hoods
Article No.: 11 12 600 5451
![Han-Yellock 60 cover for hoods](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/11_12_600_5451_20220822_204652719/11_12_600_5451_20220822_204652719_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han-Yellock 60 cover for hoods](/assets/images/3d-gallery-thumbnail.png)
![Han-Yellock 60 cover for hoods](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/11_12_600_5451_20220822_204652719/11_12_600_5451_20220822_204652719_S.jpg)
Han-Yellock 60 cover for hoods
Article No.: 11 12 600 5451
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Series of hoods/housings | Han-Yellock® |
---|---|
Type of accessory | Protection cover |
Description of the accessory | for carrier hoods |
With fixing cord | |
Thermoplastic | |
Category | Accessories |
Size | Han-Yellock® 60 |
---|
Limiting temperature | -40 ... +125 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP65 |
IP67 | |
Un-/locking temperature | -10 ... +85 °C |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 |
Material (seal) | NBR |
---|---|
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
eCl@ss | 27440208 Cap for industrial connectors |
---|---|
Net weight | 40.2 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140110458 |
ETIM | EC002314 |
Previous
Next