Han-Yellock 30 adapter plate
Article No.: 11 00 300 9603
![Han-Yellock 30 adapter plate](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/11_00_300_9603_RGB01/11_00_300_9603_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
Han-Yellock 30 adapter plate
Article No.: 11 00 300 9603
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of accessory | Adapter plate |
---|---|
Description of the accessory | for Han-Yellock® 30 |
With seal | |
Category | Accessories |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
eCl@ss | 27440201 Adapter plate industrial connectors |
---|---|
Net weight | 80.2 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140109230 |
Previous
Next