Han Yellock 30 Adapter Plate
Article No.: 11 00 300 9601
Image is for illustration purposes only. Please refer to product description.
Han Yellock 30 Adapter Plate
Article No.: 11 00 300 9601
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of accessory | Adapter plate |
---|---|
Description of the accessory | for Han-Yellock® 30 |
Category | Accessories |
Details | Circular 68 mm punch for Han-Yellock® panel cut out |
---|
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
eCl@ss | 27440201 Adapter plate industrial connectors |
---|---|
Net weight | 74.14 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140109223 |
Previous
Next