Han-Yellock 10 cover f. housing w/o seal
Article No.: 11 20 003 5407
![Han-Yellock 10 cover f. housing w/o seal](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/11_20_003_5407_RGB01/11_20_003_5407_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han-Yellock 10 cover f. housing w/o seal](/assets/images/3d-gallery-thumbnail.png)
![Han-Yellock 10 cover f. housing w/o seal](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/11_20_003_5407_RGB01/11_20_003_5407_RGB01_S.jpg)
Han-Yellock 10 cover f. housing w/o seal
Article No.: 11 20 003 5407
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Series of hoods/housings | Han-Yellock® |
---|---|
Type of accessory | Protection cover |
Description of the accessory | for bulkhead mounted housings |
Thermoplastic | |
Category | Accessories |
Size | Han-Yellock® 10 |
---|
Limiting temperature | -40 ... +125 °C |
---|---|
Un-/locking temperature | -10 ... +85 °C |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 |
Material flammability class acc. to UL 94 | V-0 |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
eCl@ss | 27440208 Cap for industrial connectors |
---|---|
Net weight | 12.52 g |
Packaging size | 10 |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140110694 |
ETIM | EC002314 |
Previous
Next