Han U Protect Cover Die Cast for Base
Article No.: 09 36 003 5406
![Han U Protect Cover Die Cast for Base](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_36_003_5406_20220819_210236326/09_36_003_5406_20220819_210236326_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han U Protect Cover Die Cast for Base](/assets/images/3d-gallery-thumbnail.png)
![Han U Protect Cover Die Cast for Base](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_36_003_5406_20220819_210236326/09_36_003_5406_20220819_210236326_S.jpg)
Han U Protect Cover Die Cast for Base
Article No.: 09 36 003 5406
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Series of hoods/housings | Han® Ex |
---|---|
Type of accessory | Protection cover |
Description of the accessory | for bulkhead mounted housings |
for surface mounted housings | |
Metal | |
With fixing cord | |
Category | Accessories |
Size | 3 A |
---|---|
Locking type | Single locking lever |
Details | ATTENTION! Only to be used with Han® Ex hoods and housings! |
Details | for mounted male insert |
Limiting temperature | -20 ... +40 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP65 |
Material (hood/housing) | Zinc die-cast |
---|---|
Surface (hood/housing) | Powder-coated |
Colour (hood/housing) | RAL 5015 (sky blue) |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
eCl@ss | 27440208 Cap for industrial connectors |
---|---|
Net weight | 21.8 g |
Packaging size | 10 |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140054769 |
ETIM | EC002314 |
Previous
Next