Han U Hex Adapter M32x1.5

Article No.: 19 36 000 5135


Hexagonal adapter

Han U Hex Adapter M32x1.5

Article No.: 19 36 000 5135

to see prices and availability.

0

Properties Overview

Hexagonal adapter With O-ring Metal

Product Details


Category Accessories
Type of accessory Hexagonal adapter
Description of the accessory With O-ring
Details to reach the electrical data up to 4000 V 18 kV 3
Wrench size 30
Size M32
Material (accessories) Metal
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Packaging size 1
Net weight 140 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140128293
ETIM EC002939
eCl@ss 27440392 Connector (accessories)
Previous
Next