Han TC70 M-contact 6mm² protected PA
Article No.: 09 11 000 7103
![Han TC70 M-contact 6mm² protected PA](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_11_000_7100_RGB01/09_11_000_7100_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han TC70 M-contact 6mm² protected PA](/assets/images/3d-gallery-thumbnail.png)
![Han TC70 M-contact 6mm² protected PA](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_11_000_7100_RGB01/09_11_000_7100_RGB01_S.jpg)
Han TC70 M-contact 6mm² protected PA
Article No.: 09 11 000 7103
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of contact | Crimp contact |
---|---|
Series | TC 70 |
Category | Contacts |
Gender | Male |
---|---|
Details | Finger safe |
Manufacturing process | Turned contacts |
Limiting temperature | -40 ... +125 °C |
---|---|
Contact resistance | ≤ 0.5 mΩ |
Conductor cross-section | 6 mm² |
Stripping length | 15.5 mm |
Rated current | ≤ 70 A |
Mating cycles | ≥ 500 |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 |
Material (contacts) | Copper alloy |
---|---|
Polyamide (PA) | |
Surface (contacts) | Silver plated |
eCl@ss | 27440204 Contact for industrial connectors |
---|---|
Net weight | 8 g |
Packaging size | 10 |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140543034 |
ETIM | EC000796 |
Previous
Next