Han TC650 female contact 150mm²

Article No.: 09 11 000 6264


Crimp contact

Han TC650 female contact 150mm²

Article No.: 09 11 000 6264

to see prices and availability.
0

Properties Overview

Crimp contact Rated current: ≤650 A Female Copper alloy Silver plated Conductor cross-section: 150 mm²

Product Details


Type of contact Crimp contact
Series TC 650
Category Contacts
Details The vibration and shock resistance can only be met if the cables are fixed at an appropriate distance. Instructions for the spacing of strain relief can be found in the document in eCatalogue under the section Instructions.
Gender Female
Manufacturing process Turned contacts
Limiting temperature -40 ... +125 °C
Contact resistance ≤ 0.3 mΩ
Conductor cross-section 150 mm²
Stripping length 42 mm
Rated current ≤ 650 A
Mating cycles ≥ 500
Shock resistance Category 1B acc. to IEC 61373
Vibration resistance Category 1B acc. to IEC 61373
Specifications IEC 60664-1
IEC 61984
Material (contacts) Copper alloy
Surface (contacts) Silver plated
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number b51e5b97-eeb5-438b-8538-f1771d43c17d
California Proposition 65 substances Yes
California Proposition 65 substances Lead
eCl@ss 27440204 Contact for industrial connectors
Net weight 120 g
Packaging size 1
Country of origin Romania
European customs tariff number 85359000
GTIN 5713140015531
ETIM EC000796
Previous
Next