Han TC350 PE male contact M10 screw
Article No.: 09 11 000 6158
![Han TC350 PE male contact M10 screw](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_11_000_6158_RGB01/09_11_000_6158_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han TC350 PE male contact M10 screw](/assets/images/3d-gallery-thumbnail.png)
![Han TC350 PE male contact M10 screw](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_11_000_6158_RGB01/09_11_000_6158_RGB01_S.jpg)
Han TC350 PE male contact M10 screw
Article No.: 09 11 000 6158
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of contact | PE contact |
---|---|
Series | TC 350 |
Category | Contacts |
Details | The vibration and shock resistance can only be met if the cables are fixed at an appropriate distance. Instructions for the spacing of strain relief can be found in the document in eCatalogue under the section Instructions. |
---|---|
Gender | Male |
Termination method | Screw termination |
Manufacturing process | Turned contacts |
Limiting temperature | -40 ... +125 °C |
---|---|
Contact resistance | ≤ 0.2 mΩ |
Conductor cross-section | 120 mm² |
Rated current | ≤ 350 A |
Mating cycles | ≥ 500 |
Tightening torque | 14 Nm |
Shock resistance | Category 2 acc. to IEC 61373 |
Vibration resistance | Category 2 acc. to IEC 61373 |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Silver plated |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | b51e5b97-eeb5-438b-8538-f1771d43c17d |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
eCl@ss | 27440204 Contact for industrial connectors |
---|---|
Net weight | 251 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85359000 |
GTIN | 5713140188594 |
ETIM | EC000796 |
Previous
Next