Han TC300 male contact M8, short
Article No.: 09 11 000 7579
![Han TC300 male contact M8, short](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/09_11_000_7579_RGB01/09_11_000_7579_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han TC300 male contact M8, short](/assets/images/3d-gallery-thumbnail.png)
![Han TC300 male contact M8, short](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/09_11_000_7579_RGB01/09_11_000_7579_RGB01_S.jpg)
Han TC300 male contact M8, short
Article No.: 09 11 000 7579
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of contact | Screw contact |
---|---|
Description of the contact | M8 Short version |
Series | TC 300 |
Category | Contacts |
Gender | Male |
---|---|
Manufacturing process | Turned contacts |
Limiting temperature | -40 ... +125 °C |
---|---|
Contact resistance | ≤ 0.3 mΩ |
Rated current | ≤ 300 A |
Mating cycles | ≥ 500 |
Tightening torque | ‌10 Nm |
Wrench size | 14 |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Silver plated |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate |
eCl@ss | 27440204 Contact for industrial connectors |
---|---|
Net weight | 40 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140188532 |
ETIM | EC000796 |
Previous
Next