Han TC300 male contact 70mm²

Article No.: 09 11 000 7535


New
NewCrimp contact

Han TC300 male contact 70mm²

Article No.: 09 11 000 7535

to see prices and availability.
0

Properties Overview

Crimp contact Rated current: ≤300 A Male Copper alloy Silver plated Conductor cross-section: 70 mm²

Product Details


Type of contact Crimp contact
Category Contacts
Gender Male
Manufacturing process Turned contacts
Limiting temperature -40 ... +125 °C
Contact resistance ≤ 0.3 mΩ
Conductor cross-section 70 mm²
Stripping length 24 mm
Rated current ≤ 300 A
Mating cycles ≥ 500
Specifications IEC 60664-1
IEC 61984
Material (contacts) Copper alloy
Surface (contacts) Silver plated
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
California Proposition 65 substances Not contained
eCl@ss 27440204 Contact for industrial connectors
Net weight 37.5 g
Packaging size 2
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140188389
ETIM EC000796
Previous
Next