Han TC200 Buchsenkontakt 70mm²

Article No.: 09 11 000 6223


Crimp contact

Han TC200 Buchsenkontakt 70mm²

Article No.: 09 11 000 6223

to see prices and availability.
0

Properties Overview

Crimp contact Rated current: ≤200 A Female Copper alloy Silver plated Conductor cross-section: 70 mm²

Product Details


Type of contact Crimp contact
Series TC 200
Category Contacts
Gender Female
Manufacturing process Turned contacts
Limiting temperature -40 ... +125 °C
Contact resistance ≤ 0.3 mΩ
Conductor cross-section 70 mm²
Stripping length 22.5 mm
Rated current ≤ 200 A
Mating cycles ≥ 500
Specifications IEC 60664-1
IEC 61984
Material (contacts) Copper alloy
Surface (contacts) Silver plated
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number b51e5b97-eeb5-438b-8538-f1771d43c17d
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
eCl@ss 27440204 Contact for industrial connectors
Net weight 28 g
Packaging size 2
Country of origin Germany
European customs tariff number 85359000
GTIN 5713140015340
ETIM EC000796
Previous
Next