Han TC100 male contact 35 mm² (Han K6/6)
Article No.: 09 11 000 6529
![Han TC100 male contact 35 mm² (Han K6/6)](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/09_11_000_6529_RGB01/09_11_000_6529_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han TC100 male contact 35 mm² (Han K6/6)](/assets/images/3d-gallery-thumbnail.png)
![Han TC100 male contact 35 mm² (Han K6/6)](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/09_11_000_6529_RGB01/09_11_000_6529_RGB01_S.jpg)
Han TC100 male contact 35 mm² (Han K6/6)
Article No.: 09 11 000 6529
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of contact | Crimp contact |
---|---|
Series | TC 100 |
Category | Contacts |
Details | Only for use in the Han® K 6/6 |
---|---|
Gender | Male |
Manufacturing process | Turned contacts |
Limiting temperature | -40 ... +125 °C |
---|---|
Contact resistance | ≤ 0.3 mΩ |
Conductor cross-section | 35 mm² |
Stripping length | 16 mm |
Rated current | ≤ 100 A |
Mating cycles | ≥ 500 |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Silver plated |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
eCl@ss | 27440204 Contact for industrial connectors |
---|---|
Net weight | 24 g |
Packaging size | 10 |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140188204 |
ETIM | EC000796 |
Previous
Next