Han TC100 female contact ax (16-35mm²)AG
Article No.: 09 11 000 6213
![Han TC100 female contact ax (16-35mm²)AG](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_11_000_6112_6212_20220822_160116666/09_11_000_6112_6212_20220822_160116666_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han TC100 female contact ax (16-35mm²)AG](/assets/images/3d-gallery-thumbnail.png)
![Han TC100 female contact ax (16-35mm²)AG](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_11_000_6112_6212_20220822_160116666/09_11_000_6112_6212_20220822_160116666_S.jpg)
Han TC100 female contact ax (16-35mm²)AG
Article No.: 09 11 000 6213
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of contact | Axial screw contact |
---|---|
Series | TC 100 |
Category | Contacts |
Gender | Female |
---|---|
Manufacturing process | Turned contacts |
Limiting temperature | -40 ... +125 °C |
---|---|
Contact resistance | ≤ 0.3 mΩ |
Conductor cross-section | 16 ... 35 mm² |
Stripping length | 13 mm |
Rated current | ≤ 100 A |
Mating cycles | ≥ 500 |
Tightening torque | 6 Nm @ 16 mm² |
7 Nm @ 25 mm² | |
8 Nm @ 35 mm² |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Silver plated |
RoHS | compliant with exemption |
RoHS exemptions | 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight |
6(c): Copper alloy containing up to 4 % lead by weight | |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | b51e5b97-eeb5-438b-8538-f1771d43c17d |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
eCl@ss | 27440204 Contact for industrial connectors |
---|---|
Net weight | 20 g |
Packaging size | 10 |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140015289 |
ETIM | EC000796 |
Previous
Next