Han TC100 female contact M5
Article No.: 09 11 000 6628
![Han TC100 female contact M5](https://b2b.harting.com/files/epim/daten/Archiv/Image/2023/1/18/09_11_100_6628_RGB01/09_11_100_6628_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han TC100 female contact M5](/assets/images/3d-gallery-thumbnail.png)
![Han TC100 female contact M5](https://b2b.harting.com/files/epim/daten/Archiv/Image/2023/1/18/09_11_100_6628_RGB01/09_11_100_6628_RGB01_S.jpg)
Han TC100 female contact M5
Article No.: 09 11 000 6628
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of contact | Screw contact |
---|---|
Description of the contact | M5 |
Series | TC 100 |
Category | Contacts |
Gender | Female |
---|---|
Manufacturing process | Turned contacts |
Limiting temperature | -40 ... +125 °C |
---|---|
Contact resistance | ≤ 0.3 mΩ |
Rated current | ≤ 100 A |
Mating cycles | ≥ 500 |
Tightening torque | ‌2.5 Nm |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Silver plated |
eCl@ss | 27440204 Contact for industrial connectors |
---|---|
Net weight | 33.2 g |
Packaging size | 10 |
Country of origin | Germany |
European customs tariff number | 85359000 |
GTIN | 5713140572966 |
ETIM | EC000796 |
Previous
Next