Han TC100-HMC-MC-CRT-16 mm²-AU
Article No.: 09 11 200 6116
![Han TC100-HMC-MC-CRT-16 mm²-AU](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_11_200_6135_RGB01/09_11_200_6135_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
Han TC100-HMC-MC-CRT-16 mm²-AU
Article No.: 09 11 200 6116
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of contact | Crimp contact |
---|---|
Series | TC 100 |
Category | Contacts |
Features | lead-free |
Gender | Male |
---|---|
Manufacturing process | Turned contacts |
Limiting temperature | -40 ... +125 °C |
---|---|
Contact resistance | ≤ 0.3 mΩ |
Conductor cross-section | 16 mm² |
Stripping length | 19 mm |
Rated current | ≤ 100 A |
Mating cycles with other HMC components | ≥ 10,000 |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | HMC gold plated |
eCl@ss | 27440204 Contact for industrial connectors |
---|---|
Net weight | 17.1 g |
Packaging size | 10 |
Country of origin | Germany |
European customs tariff number | 85359000 |
GTIN | 5713140188242 |
ETIM | EC000796 |
Previous
Next