Han TC 800 male contact 150 mm²

Article No.: 09 11 100 6374


Crimp contact

Han TC 800 male contact 150 mm²

Article No.: 09 11 100 6374

to see prices and availability.
0

Properties Overview

Crimp contact Rated current: ≤800 A Male Copper alloy Silver plated Conductor cross-section: 150 mm²

Product Details


Type of contact Crimp contact
Series TC 800
Category Contacts
Details The vibration and shock resistance can only be met if the cables are fixed at an appropriate distance. Instructions for the spacing of strain relief can be found in the document in eCatalogue under the section Instructions.
Gender Male
Manufacturing process Turned contacts
Limiting temperature -40 ... +125 °C
Contact resistance ≤ 0.3 mΩ
Conductor cross-section 150 mm²
Stripping length 41 mm
Rated current ≤ 800 A
Mating cycles ≥ 500
Shock resistance Category 2 acc. to IEC 61373
Vibration resistance Category 2 acc. to IEC 61373
Specifications IEC 60664-1
IEC 61984
Material (contacts) Copper alloy
Surface (contacts) Silver plated
eCl@ss 27440204 Contact for industrial connectors
Net weight 233.333 g
Packaging size 1
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140400184
ETIM EC000796
Previous
Next