Han TC 800 female contact 150 mm²
Article No.: 09 11 100 6474
![Han TC 800 female contact 150 mm²](https://b2b.harting.com/files/epim/daten/Archiv/Image/2024/7/23/09_11_100_6475_RGB01/09_11_100_6475_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
Han TC 800 female contact 150 mm²
Article No.: 09 11 100 6474
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of contact | Crimp contact |
---|---|
Series | TC 800 |
Category | Contacts |
Details | The vibration and shock resistance can only be met if the cables are fixed at an appropriate distance. Instructions for the spacing of strain relief can be found in the document in eCatalogue under the section Instructions. |
---|---|
Gender | Female |
Manufacturing process | Turned contacts |
Limiting temperature | -40 ... +125 °C |
---|---|
Contact resistance | ≤ 0.3 mΩ |
Conductor cross-section | 150 mm² |
Stripping length | 40 mm |
Rated current | ≤ 800 A |
Mating cycles | ≥ 500 |
Shock resistance | Category 2 acc. to IEC 61373 |
Vibration resistance | Category 2 acc. to IEC 61373 |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Silver plated |
eCl@ss | 27440204 Contact for industrial connectors |
---|---|
Net weight | 0.001 kg |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140400160 |
ETIM | EC000796 |
Previous
Next