Han SC module, female with 4 ferrules

Article No.: 09 14 004 4711


Configurable
ConfigurableHanĀ® SC module

Han SC module, female with 4 ferrules

Article No.: 09 14 004 4711

to see prices and availability.
0

Properties Overview

HanĀ® SC module Single module with ceramic ferrule Female Contacts: 4 Polycarbonate (PC) RAL 7032 (pebble grey)

Product Details


Type of module HanĀ® SC module
Description of the module with ceramic ferrule
Series Han-ModularĀ®
Category Modules
Size of the module Single module
Gender Female
Number of contacts 4
Details Please order contacts separately.
Please order fixing plate separately.
Limiting temperature -40 ... +85 Ā°C
Mating cycles ā‰„ 500
UL / CSA UL 1977 ECBT2.E235076
Approvals DNV GL
Material flammability class acc. to UL 94 V-0
Colour (insert) RAL 7032 (pebble grey)
Material (insert) Polycarbonate (PC)
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number 5dbb3851-b94e-4e88-97a1-571845975242
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
eCl@ss 27440219 Module for industrial connectors (FO)
Net weight 12 g
Packaging size 2
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140020207
ETIM EC000438
Previous
Next