Han PushPull gasket
Article No.: 09 35 002 9901
Image is for illustration purposes only. Please refer to product description.
Han PushPull gasket
Article No.: 09 35 002 9901
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of accessory | Seal |
---|---|
Category | Accessories |
Colour (accessories) | Black |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Naphthalene |
Material (accessories) | NBR |
eCl@ss | 27440292 Connector component (accessories) |
---|---|
Net weight | 0.7 g |
Packaging size | 10 |
Country of origin | Germany |
European customs tariff number | 40169300 |
GTIN | 5713140053830 |
ETIM | EC002943 |
Previous
Next