Han PushPull dust cap device IP65
Article No.: 09 35 002 5402
![Han PushPull dust cap device IP65](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09350025402_20220819_165942910/09350025402_20220819_165942910_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han PushPull dust cap device IP65](/assets/images/3d-gallery-thumbnail.png)
![Han PushPull dust cap device IP65](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09350025402_20220819_165942910/09350025402_20220819_165942910_S.jpg)
Han PushPull dust cap device IP65
Article No.: 09 35 002 5402
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of accessory | Protection cover |
---|---|
Description of the accessory | for device side |
With fixing cord | |
Series | HanĀ® PushPull (V14) |
Category | Accessories |
Degree of protection acc. to IEC 60529 | IP65 |
---|---|
IP67 | |
Mating cycles | ā„ 100 |
RoHS | compliant with exemption |
---|---|
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
eCl@ss | 27440208 Cap for industrial connectors |
---|---|
Net weight | 4 g |
Packaging size | 1 |
Country of origin | Romania |
European customs tariff number | 85389099 |
GTIN | 5713140053731 |
ETIM | EC002314 |
Previous
Next