Han PushPull dust cap device IP40
Article No.: 09 35 002 5401
![Han PushPull dust cap device IP40](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09350025401_20220819_165949192/09350025401_20220819_165949192_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han PushPull dust cap device IP40](/assets/images/3d-gallery-thumbnail.png)
![Han PushPull dust cap device IP40](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09350025401_20220819_165949192/09350025401_20220819_165949192_S.jpg)
Han PushPull dust cap device IP40
Article No.: 09 35 002 5401
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of accessory | Dust protection cover |
---|---|
Description of the accessory | for device side |
Series | Han® PushPull (V14) |
Category | Accessories |
Degree of protection acc. to IEC 60529 | IP40 |
---|---|
Mating cycles | ≥ 100 |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Naphthalene |
eCl@ss | 27440208 Cap for industrial connectors |
---|---|
Net weight | 2 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140053724 |
ETIM | EC002314 |
Previous
Next