Han PushPull SCRJ POF metal

Article No.: 09 35 241 0401


Connectors

Han PushPull SCRJ POF metal

Article No.: 09 35 241 0401

to see prices and availability.

0

Properties Overview

Connectors Connector sets AIDA compliant, PROFINET-Identification: PROFINET O-Plug SCRJ, 1 mm POF Contacts: 2 PushPull Material: Zinc die-cast Nickel plated Degree of protection: IP65, IP67

Product Details


Category Connectors
Series HanĀ® PushPull (V14)
Identification SCRJ
Element Connector sets
Specification AIDA compliant
PROFINET-Identification: PROFINET O-Plug SCRJ
1 mm POF
Features Intuitive locking mechanism
Shielding Unshielded
Number of contacts 2
Locking type PushPull
Details When installing a PROFINET system, observe the PROFINET installation guideline.
Pack contents inkl. housing, SCRJ insert und POF contacts
Wire outer diameter ā‰¤ 2.2 mm
Ferrule diameter ā€Œ 2.5 mm
Limiting temperature -40 ... +70 Ā°C
Mating cycles ā‰„ 750
Degree of protection acc. to IEC 60529 IP65
IP67
Cable diameter 6.5 ... 9.5 mm
Material (hood/housing) Zinc die-cast
Surface (hood/housing) Nickel plated
Material (O-ring) NBR
Material (cable seal) TPE
Material flammability class acc. to UL 94 V-0
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol
Lead
ECHA SCIP number 5dbb3851-b94e-4e88-97a1-571845975242
California Proposition 65 substances Yes
California Proposition 65 substances Antimony trioxide
Lead
Nickel
Specifications IEC 61076-3-117 Variant 14 (V14)
IEC 61754-24 Mating face
UL / CSA UL 1977 ECBT2.E235076
CSA-C22.2 No. 182.3 ECBT8.E235076
Approvals DNV GL
PROFINET Yes
Packaging size 1
Net weight 81 g
Country of origin Romania
European customs tariff number 85367000
GTIN 5713140054387
ETIM EC002636
eCl@ss 27440114 Rectangular connector (for field assembly)
Previous
Next