Han PushPull SCRJ POF Plastic

Article No.: 09 35 241 0421


Connectors

Han PushPull SCRJ POF Plastic

Article No.: 09 35 241 0421

to see prices and availability.

0

Properties Overview

Connectors Connector sets PROFINET-Identification: PROFINET O-Plug SCRJ, 1 mm POF Contacts: 2 PushPull Material: Thermoplastic Degree of protection: IP65, IP67

Product Details


Category Connectors
Series HanĀ® PushPull (V14)
Identification SCRJ
Element Connector sets
Specification PROFINET-Identification: PROFINET O-Plug SCRJ
1 mm POF
Features Intuitive locking mechanism
Shielding Unshielded
Number of contacts 2
Locking type PushPull
Details When installing a PROFINET system, observe the PROFINET installation guideline.
Pack contents inkl. housing, SCRJ insert und POF contacts
Wire outer diameter ā‰¤ 2.2 mm
Ferrule diameter ā€Œ 2.5 mm
Limiting temperature -40 ... +70 Ā°C
Mating cycles ā‰„ 750
Degree of protection acc. to IEC 60529 IP65
IP67
Cable diameter 6.5 ... 9.5 mm
Material (hood/housing) Thermoplastic
Colour (hood/housing) Black
Material (O-ring) NBR
Material (cable seal) TPE
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol
California Proposition 65 substances Yes
California Proposition 65 substances Antimony trioxide
Lead
Nickel
Specifications IEC 61076-3-117 Variant 14 (V14)
IEC 61754-24 Mating face
UL / CSA UL 1977 ECBT2.E235076
CSA-C22.2 No. 182.3 ECBT8.E235076
Approvals DNV GL
PROFINET Yes
Packaging size 1
Net weight 27.4 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140054400
ETIM EC002636
eCl@ss 27440114 Rectangular connector (for field assembly)
Previous
Next