Han PushPull PFT plastic HIFF

Article No.: 09 35 012 0331


Bulkhead mounted housing

Han PushPull PFT plastic HIFF

Article No.: 09 35 012 0331

to see prices and availability.
0

Properties Overview

Bulkhead mounted housing PushPull Material (hood/housing): Thermoplastic Black

Product Details


Type of hood/housing Bulkhead mounted housing
Series Han® PushPull (V14)
Category Connectors
Locking type PushPull
Details for all HIFF compatible modules
Limiting temperature -40 ... +70 °C
Degree of protection acc. to IEC 60529 IP65
IP67
Mating cycles ≥ 500
PROFINET Yes
Specifications IEC 61076-3-117
EN 45545-2
UL / CSA UL 1977 ECBT2.E102079
Material (hood/housing) Thermoplastic
Colour (hood/housing) Black
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Naphthalene
eCl@ss 27440202 Shell for industrial connectors
Net weight 5.96 g
Packaging size 1
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140053939
ETIM EC000437
Previous
Next