Han PushPull PFT metal rectangular HIFF

Article No.: 09 35 012 0311


Bulkhead mounted housing

Han PushPull PFT metal rectangular HIFF

Article No.: 09 35 012 0311

to see prices and availability.
0

Properties Overview

Bulkhead mounted housing for rectangular panel cut out PushPull Material (hood/housing): Zinc die-cast Nickel plated

Product Details


Type of hood/housing Bulkhead mounted housing
Description of hood/housing for rectangular panel cut out
Series HanĀ® PushPull (V14)
Category Connectors
Locking type PushPull
Limiting temperature -40 ... +70 Ā°C
Degree of protection acc. to IEC 60529 IP65
IP67
Mating cycles ā‰„ 500
PROFINET Yes
Specifications IEC 61076-3-117
EN 45545-2
UL / CSA UL 1977 ECBT2.E102079
Material (hood/housing) Zinc die-cast
Surface (hood/housing) Nickel plated
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Naphthalene
eCl@ss 27440202 Shell for industrial connectors
Net weight 21 g
Packaging size 1
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140053915
ETIM EC000437
Previous
Next