Han PushPull PFT metal circular HIFF

Article No.: 09 35 012 0312


Bulkhead mounted housing

Han PushPull PFT metal circular HIFF

Article No.: 09 35 012 0312

to see prices and availability.
0

Properties Overview

Bulkhead mounted housing for circular panel cut out PushPull Material (hood/housing): Zinc die-cast Nickel plated

Product Details


Type of hood/housing Bulkhead mounted housing
Description of hood/housing for circular panel cut out
Series HanĀ® PushPull (V14)
Category Connectors
Locking type PushPull
Limiting temperature -40 ... +70 Ā°C
Degree of protection acc. to IEC 60529 IP65
IP67
Mating cycles ā‰„ 500
PROFINET Yes
Specifications IEC 61076-3-117
EN 45545-2
UL / CSA UL 1977 ECBT2.E102079
Material (hood/housing) Zinc die-cast
Surface (hood/housing) Nickel plated
Material flammability class acc. to UL 94 V-0
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
eCl@ss 27440202 Shell for industrial connectors
Net weight 49 g
Packaging size 1
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140053922
ETIM EC000437
Previous
Next