Han PP V14 cable hood 9-13mm
Article No.: 09 35 002 0433
![Han PP V14 cable hood 9-13mm](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09350020433_20220819_165930394/09350020433_20220819_165930394_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han PP V14 cable hood 9-13mm](/assets/images/3d-gallery-thumbnail.png)
![Han PP V14 cable hood 9-13mm](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09350020433_20220819_165930394/09350020433_20220819_165930394_S.jpg)
Han PP V14 cable hood 9-13mm
Article No.: 09 35 002 0433
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of hood/housing | Cable to cable housing |
---|---|
Series | Han® PushPull (V14) |
Category | Accessories |
Identification | SCRJ |
Limiting temperature | -40 ... +70 °C |
---|---|
Cable diameter | 9 ... 13 mm |
Material flammability class acc. to UL 94 | V-0 |
---|---|
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
eCl@ss | 27440202 Shell for industrial connectors |
---|---|
Net weight | 24.1 g |
Packaging size | 1 |
Country of origin | Romania |
European customs tariff number | 85389099 |
GTIN | 5713140053656 |
ETIM | EC000437 |
Previous
Next