Han PP V14 RJ45 Cat5 plug 4p IDC 5-8mm

Article No.: 09 35 222 0421


Connectors

Han PP V14 RJ45 Cat5 plug 4p IDC 5-8mm

Article No.: 09 35 222 0421

to see prices and availability.

0

Properties Overview

Connectors Connector sets IDC termination Rated current: ā€Œ1.75 A Contacts: 4 Au over Ni Mating side, Sn over Ni Termination side PushPull Clamping range: 5 ... 8 mm Material: Thermoplastic Degree of protection: IP65, IP67

Product Details


Category Connectors
Series HanĀ® PushPull (V14)
Identification RJ45
Element Connector sets
Features Intuitive locking mechanism
Field assembly without tools
Termination method IDC termination
Shielding Fully shielded, 360Ā° shielding contact
Number of contacts 4
Locking type PushPull
Details When installing a PROFINET system, observe the PROFINET installation guideline.
Pack contents incl. housing and male insert
Conductor cross-section 0.22 ... 0.32 mmĀ² Stranded
0.26 ... 0.32 mmĀ² Solid
Conductor cross-section [AWG] AWG 24/7 ... AWG 22/7 Stranded
AWG 23/1 ... AWG 22/1 Solid
Wire outer diameter ā‰¤ 1.6 mm
Rated current ā€Œ 1.75 A
Rated voltage 50 V
Transmission characteristics Cat. 5 Class D up to 100 MHz
Data rate ā€Œ 10 Mbit/s
ā€Œ 100 Mbit/s
Limiting temperature -40 ... +70 Ā°C
Mating cycles ā‰„ 750
Degree of protection acc. to IEC 60529 IP65
IP67
Clamping range 5 ... 8 mm
Surface (contacts) Au over Ni Mating side
Sn over Ni Termination side
Material (hood/housing) Thermoplastic
Colour (hood/housing) Black
Material (O-ring) NBR
Material (cable seal) TPE
Material flammability class acc. to UL 94 V-0
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number 5dbb3851-b94e-4e88-97a1-571845975242
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Naphthalene
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
Specifications IEC 61076-3-117 Variant 14 (V14)
IEC 60603-7 Mating face
EN 45545-2
UL / CSA UL 1977 ECBT2.E235076
Approvals DNV GL
PROFINET Yes
Packaging size 10
Net weight 50 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140053991
ETIM EC002636
eCl@ss 27440114 Rectangular connector (for field assembly)
Previous
Next