Han PP RJ45 10G plastic plug set
Article No.: 09 35 225 0421
Image is for illustration purposes only. Please refer to product description.
Han PP RJ45 10G plastic plug set
Article No.: 09 35 225 0421
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | HanĀ® PushPull (V14) |
Identification | RJ45 |
Element | Connector sets |
Features | Intuitive locking mechanism |
Field assembly without tools |
Termination method | IDC termination |
---|---|
Shielding | Fully shielded, 360Ā° shielding contact |
Number of contacts | 8 |
Locking type | PushPull |
Pack contents | incl. housing and male insert |
Conductor cross-section | 0.1 ... 0.32 mmĀ² Stranded |
---|---|
0.1 ... 0.32 mmĀ² Solid | |
Conductor cross-section [AWG] | AWG 27/7 ... AWG 22/7 Stranded |
AWG 27/1 ... AWG 22/1 Solid | |
Wire outer diameter | ā¤ 1.6 mm |
Rated current | ā 1.75 A |
Rated voltage | 50 V |
Transmission characteristics | Cat. 6 Class EA up to 500 MHz |
Data rate | ā 10 Mbit/s |
ā 100 Mbit/s | |
ā 1 Gbit/s | |
ā 2.5 Gbit/s | |
ā 5 Gbit/s | |
ā 10 Gbit/s | |
Limiting temperature | -40 ... +70 Ā°C |
Mating cycles | ā„ 750 |
Degree of protection acc. to IEC 60529 | IP65 |
IP67 | |
Clamping range | 6.5 ... 9.5 mm |
Vibration resistance | 10-500 Hz, 5 g, 0.35 mm, 2h/axis |
7.9 m/sĀ² acc. to IEC 61373 Category 1 Class B | |
Shock resistance | 5 g / 30 ms, 5 shocks / axis and direction acc. to IEC 61373 Category 1 Class B |
Surface (contacts) | Au over Ni Mating side |
---|---|
Sn over Ni Termination side | |
Material (hood/housing) | Thermoplastic |
Colour (hood/housing) | Black |
Material (O-ring) | NBR |
Material (cable seal) | TPE |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one | |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Antimony trioxide |
Lead | |
Nickel | |
Naphthalene |
Specifications | IEC 61076-3-117 Variant 14 (V14) |
---|---|
IEC 60603-7 Mating face | |
EN 45545-2 | |
UL / CSA | |
Approvals | DNV GL |
PROFINET | Yes |
Packaging size | 10 |
---|---|
Net weight | 21.82 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140054066 |
ETIM | EC002636 |
eCl@ss | 27440114 Rectangular connector (for field assembly) |
Previous
Next