Han PP RJ45 10G metal plug set

Article No.: 09 35 225 0401


Connectors

Han PP RJ45 10G metal plug set

Article No.: 09 35 225 0401

to see prices and availability.

0

Properties Overview

Connectors Connector sets AIDA compliant IDC termination Rated current: ā€Œ1.75 A Contacts: 8 Au over Ni Mating side, Sn over Ni Termination side PushPull Material: Zinc die-cast Nickel plated Degree of protection: IP65, IP67

Product Details


Category Connectors
Series HanĀ® PushPull (V14)
Identification RJ45
Element Connector sets
Specification AIDA compliant
Features Intuitive locking mechanism
Field assembly without tools
Termination method IDC termination
Shielding Fully shielded, 360Ā° shielding contact
Number of contacts 8
Locking type PushPull
Pack contents incl. housing and male insert
Conductor cross-section 0.1 ... 0.32 mmĀ² Stranded
0.1 ... 0.32 mmĀ² Solid
Conductor cross-section [AWG] AWG 27/7 ... AWG 22/7 Stranded
AWG 27/1 ... AWG 22/1 Solid
Wire outer diameter ā‰¤ 1.6 mm
Rated current ā€Œ 1.75 A
Rated voltage 50 V
Transmission characteristics Cat. 6 Class EA up to 500 MHz
Data rate ā€Œ 10 Mbit/s
ā€Œ 100 Mbit/s
ā€Œ 1 Gbit/s
ā€Œ 2.5 Gbit/s
ā€Œ 5 Gbit/s
ā€Œ 10 Gbit/s
Limiting temperature -40 ... +70 Ā°C
Mating cycles ā‰„ 750
Degree of protection acc. to IEC 60529 IP65
IP67
Cable diameter 4 ... 11 mm
Vibration resistance 10-500 Hz, 5 g, 0.35 mm, 2h/axis
7.9 m/sĀ² acc. to IEC 61373 Category 1 Class B
Shock resistance 5 g / 30 ms, 5 shocks / axis and direction acc. to IEC 61373 Category 1 Class B
Surface (contacts) Au over Ni Mating side
Sn over Ni Termination side
Material (hood/housing) Zinc die-cast
Surface (hood/housing) Nickel plated
Material (O-ring) NBR
Material (cable seal) TPE
Material flammability class acc. to UL 94 V-0
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one
California Proposition 65 substances Yes
California Proposition 65 substances Antimony trioxide
Lead
Nickel
Specifications IEC 61076-3-117 Variant 14 (V14)
IEC 60603-7 Mating face
EN 45545-2
UL / CSA UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Approvals DNV GL
PROFINET Yes
Packaging size 10
Net weight 10 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140054035
ETIM EC002636
eCl@ss 27440114 Rectangular connector (for field assembly)
Previous
Next