Han-Modular Twin Kappe
Article No.: 09 14 002 5401
![Han-Modular Twin Kappe](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_14_002_5401_RGB01/09_14_002_5401_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han-Modular Twin Kappe](/assets/images/3d-gallery-thumbnail.png)
![Han-Modular Twin Kappe](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_14_002_5401_RGB01/09_14_002_5401_RGB01_S.jpg)
Han-Modular Twin Kappe
Article No.: 09 14 002 5401
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Series of hoods/housings | Han-Modular® Twin |
---|---|
Type of accessory | Protection cover |
Description of the accessory | for bulkhead mounted housings |
Metal | |
Category | Accessories |
Size | Modular Twin |
---|---|
Locking type | Single locking lever |
Details | Rated voltage ≤630 V |
Rated impulse voltage ≤6 kV | |
Pollution degree 3 | |
For a complete connector the specified voltage rating is the maximum level which can be achieved. In cases where the used module(s) do offer lower voltage ratings, then these lower ratings are valid. Higher voltage ratings in individual applications can be approved in coordination with HARTING. |
Limiting temperature | -40 ... +125 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP65 |
Specifications | IEC 61984 |
---|
Material (hood/housing) | Aluminium die-cast |
---|---|
Surface (hood/housing) | Powder-coated |
Colour (hood/housing) | RAL 7037 (dust grey) |
RoHS | compliant with exemption |
RoHS exemptions | 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
eCl@ss | 27440208 Cap for industrial connectors |
---|---|
Net weight | 60 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140019980 |
ETIM | EC002314 |
Previous
Next