Han-Modular Guard, black

Article No.: 09 14 000 9993


Guide element

Han-Modular Guard, black

Article No.: 09 14 000 9993

to see prices and availability.

0

Properties Overview

Guide element Han-ModularĀ® Guard, for Han-ModularĀ® hinged frames Polycarbonate (PC) Black

Product Details


Category Accessories
Series Han-ModularĀ®
Type of accessory Guide element
Description of the accessory Han-ModularĀ® Guard
for Han-ModularĀ® hinged frames
Limiting temperature -40 ... +125 Ā°C
Material (accessories) Polycarbonate (PC)
Colour (accessories) Black
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
Packaging size 10
Net weight 1.2 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140194779
ETIM EC002939
eCl@ss 27440392 Connector (accessories)
Previous
Next