Han-Modular ECO coupler IP65, without PE

Article No.: 09 14 001 0720


Configurable
ConfigurableCable to cable housing

Han-Modular ECO coupler IP65, without PE

Article No.: 09 14 001 0720

to see prices and availability.

0

Properties Overview

Cable to cable housing With integrated cable gland Size: Modular ECO Snap-in latches Top entry 1x Integrated Material (hood/housing): Polycarbonate (PC) RAL 7032 (pebble grey)

Product Details


Category Hoods/Housings
Series of hoods/housings Han-ModularĀ® ECO
Type of hood/housing Cable to cable housing
Description of hood/housing With integrated cable gland
Size Modular ECO
Version Top entry
Cable entry 1x Integrated
Locking type Snap-in latches
Tightening torque 3 Nm Cable gland
Limiting temperature -40 ... +85 Ā°C
Note on the limiting temperature For use as a connector according to IEC 61984.
Mating cycles ā‰„ 500
Degree of protection acc. to IEC 60529 IP65
Cable diameter 6 ... 13 mm
Material (hood/housing) Polycarbonate (PC)
Colour (hood/housing) RAL 7032 (pebble grey)
Material (cable glands) Polyamide (PA)
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Specifications IEC 60664-1
IEC 61984
Approvals CE
Packaging size 2
Net weight 40 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140019089
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next