Han-Modular ECO coupler IP20, without PE

Article No.: 09 14 001 0722


Configurable
ConfigurableCable to cable housing

Han-Modular ECO coupler IP20, without PE

Article No.: 09 14 001 0722

to see prices and availability.

0

Properties Overview

Cable to cable housing Size: Modular ECO Snap-in latches Top entry 1x Material (hood/housing): Polycarbonate (PC) RAL 7032 (pebble grey)

Product Details


Category Hoods/Housings
Series of hoods/housings Han-Modular® ECO
Type of hood/housing Cable to cable housing
Size Modular ECO
Version Top entry
Number of cable entries 1
Cable entry 1x
Locking type Snap-in latches
Limiting temperature -40 ... +85 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Mating cycles ≥ 500
Degree of protection acc. to IEC 60529 IP20
Cable diameter 3 ... 14.5 mm
Material (hood/housing) Polycarbonate (PC)
Colour (hood/housing) RAL 7032 (pebble grey)
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Specifications IEC 60664-1
IEC 61984
Approvals CE
Packaging size 2
Net weight 33.44 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140019102
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next