Han-Mod RJ45 PreLink Set 8P AWG 22-23

Article No.: 09 14 008 4720


Configurable
ConfigurablepreLink® IDC insulation displacement termination

Han-Mod RJ45 PreLink Set 8P AWG 22-23

Article No.: 09 14 008 4720

to see prices and availability.
0

Properties Overview

preLink® IDC insulation displacement termination Female Contacts: 8 Polyamide (PA)

Product Details


Specification Han® RJ45 cable jack
Element Data connectors
Category Inserts
Termination method preLink® IDC insulation displacement termination
Gender Female
Number of contacts 8
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
‌ 1 Gbit/s
‌ 2.5 Gbit/s
‌ 5 Gbit/s
‌ 10 Gbit/s
Wire outer diameter 1.3 ... ‌1.6 mm
Limiting temperature -40 ... +70 Â°C
Conductor cross-section [AWG] AWG 23 ... AWG 22
Mating cycles ≥ 500
Transmission characteristics Cat. 6A Class EA up to 500 MHz
Cable diameter 5 ... 9 mm
Specifications IEC 60664-1
IEC 61984
Approvals DNV GL
Material flammability class acc. to UL 94 V-0
Material (insert) Polyamide (PA)
RoHS compliant
Material (shielding) Zinc die-cast, nickel-plated
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
eCl@ss 27440218 Module for industrial connectors (data)
Net weight 15 g
Packaging size 1
Country of origin Latvia
European customs tariff number 85389099
GTIN 5713140020795
ETIM EC000438
Previous
Next