Han-Mod RJ45 IDC cable jack 8P AWG 24-22
Article No.: 09 14 545 1562
![Han-Mod RJ45 IDC cable jack 8P AWG 24-22](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_14_008_4720_RGB01/09_14_008_4720_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han-Mod RJ45 IDC cable jack 8P AWG 24-22](/assets/images/3d-gallery-thumbnail.png)
![Han-Mod RJ45 IDC cable jack 8P AWG 24-22](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_14_008_4720_RGB01/09_14_008_4720_RGB01_S.jpg)
Han-Mod RJ45 IDC cable jack 8P AWG 24-22
Article No.: 09 14 545 1562
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Specification | Han® RJ45 cable jack |
---|---|
Element | Data connectors |
Category | Inserts |
Termination method | IDC termination |
---|---|
Gender | Female |
Number of contacts | 8 |
Data rate | ‌ 10 Mbit/s |
---|---|
‌ 100 Mbit/s | |
‌ 1 Gbit/s | |
‌ 2.5 Gbit/s | |
‌ 5 Gbit/s | |
‌ 10 Gbit/s | |
Wire outer diameter | ‌1.7 mm |
Limiting temperature | -40 ... +70 °C |
Conductor cross-section [AWG] | AWG 24 ... AWG 22 |
Mating cycles | ≥ 500 |
Transmission characteristics | Cat. 6A Class EA up to 500 MHz |
Cable diameter | 5 ... 9 mm |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
Approvals | DNV GL |
Material flammability class acc. to UL 94 | V-0 |
---|---|
Material (insert) | Polyamide (PA) |
RoHS | compliant |
Material (shielding) | Zinc die-cast, nickel-plated |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
eCl@ss | 27440218 Module for industrial connectors (data) |
---|---|
Net weight | 20 g |
Packaging size | 1 |
Country of origin | Latvia |
European customs tariff number | 85389099 |
GTIN | 5713140021587 |
ETIM | EC000438 |
Previous
Next