Han Megabit HMC insert male 1 Entry-GND
Article No.: 09 14 208 3022
Image is for illustration purposes only. Please refer to product description.
Han Megabit HMC insert male 1 Entry-GND
Article No.: 09 14 208 3022
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of module | Han® Megabit HMC module |
---|---|
Description of the module | Insert |
2x 4 contacts | |
One entry | |
Category | Modules |
Details | Not suitable for hoods/housings low construction as well as Han-Modular® Eco, Han-Modular® Compact and Han-Modular® Twin. |
---|---|
Termination method | Crimp termination |
Gender | Male |
Number of contacts | 8 |
further contacts | + shielding |
Details | With additional shield connection to the hinged frame |
Please order crimp contacts separately. | |
Please order adapter module separately. |
Data rate | 100 Mbit/s |
---|---|
Limiting temperature | -40 ... +85 °C |
Conductor cross-section | 0.14 ... 2.5 mm² |
Rated current | 10 A |
Rated voltage | 50 V |
Rated voltage acc. to UL | 30 V |
Rated voltage acc. to CSA | 30 V |
Rated impulse voltage | 0.8 kV |
Pollution degree | 3 |
Mating cycles with other HMC components | ≥ 10,000 |
Contact resistance, shielding | ≤ 100 mΩ |
Rated current acc. to UL | 2 A AWG 26 ... AWG 20 |
6 A AWG 18 | |
8 A AWG 16 ... AWG 14 | |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
UL / CSA | |
Approvals | DNV GL |
Material flammability class acc. to UL 94 | V-0 |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material (insert) | Polycarbonate (PC) |
RoHS | compliant |
Material (shielding) | Zinc die-cast, nickel-plated |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
eCl@ss | 27440218 Module for industrial connectors (data) |
---|---|
Net weight | 44.8 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140187658 |
ETIM | EC000438 |
Previous
Next