Han MegaBit Module F for PCB
Article No.: 09 14 008 3141
![Han MegaBit Module F for PCB](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/9/1/09_14_008_3141_20220901_150038240/09_14_008_3141_20220901_150038240_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han MegaBit Module F for PCB](/assets/images/3d-gallery-thumbnail.png)
![Han MegaBit Module F for PCB](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/9/1/09_14_008_3141_20220901_150038240/09_14_008_3141_20220901_150038240_S.jpg)
Han MegaBit Module F for PCB
Article No.: 09 14 008 3141
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of module | HanĀ® Megabit module |
---|---|
Description of the module | Insert |
2x 4 contacts | |
Category | Modules |
Termination method | Fast termination |
---|---|
Gender | Female |
Number of contacts | 8 |
further contacts | + shielding |
Data rate | ā 100 Mbit/s |
---|---|
Limiting temperature | -40 ... +85 Ā°C |
Rated current | ā 7.5 A |
Rated voltage | ā 50 V |
Rated impulse voltage | 0.8 kV |
Pollution degree | 3 |
Mating cycles | ā„ 500 |
Contact resistance, shielding | ā¤ 100 mĪ© |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
EN 50467 |
Material flammability class acc. to UL 94 | V-0 |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material (insert) | Polycarbonate (PC) |
RoHS | compliant with exemption |
Material (shielding) | Zinc die-cast, nickel-plated |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
eCl@ss | 27440218 Module for industrial connectors (data) |
---|---|
Packaging size | 2 |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140187665 |
ETIM | EC000438 |
Previous
Next