Han M12 Crimp X-coded female
Article No.: 09 14 881 2805
![Han M12 Crimp X-coded female](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/09_14_881_2805_RGB01/09_14_881_2805_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han M12 Crimp X-coded female](/assets/images/3d-gallery-thumbnail.png)
![Han M12 Crimp X-coded female](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/09_14_881_2805_RGB01/09_14_881_2805_RGB01_S.jpg)
Han M12 Crimp X-coded female
Article No.: 09 14 881 2805
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Series | Han-ModularĀ® |
---|---|
Category | Inserts |
Termination method | Crimp termination |
---|---|
Gender | Female |
Number of contacts | 8 |
further contacts | + shielding |
Details | Please order crimp contacts separately. |
Coding | X-coding |
Data rate | ā 10 Mbit/s |
---|---|
ā 100 Mbit/s | |
ā 1 Gbit/s | |
ā 2.5 Gbit/s | |
ā 5 Gbit/s | |
ā 10 Gbit/s | |
Limiting temperature | -40 ... +85 Ā°C |
Contact resistance | ā¤ 10 mĪ© |
Conductor cross-section | 0.08 ... 0.25 mmĀ² |
Conductor cross-section [AWG] | AWG 28 ... AWG 23 |
Rated current | ā 0.5 A |
Rated voltage | 32 V |
Rated impulse voltage | 0.8 kV |
Pollution degree | 3 |
Mating cycles | ā„ 500 |
Tightening torque | ā0.6 Nm |
Contact resistance, shielding | ā¤ 100 mĪ© |
Insulation resistance | >108 Ī© |
Wrench size | 12 |
13 | |
Transmission characteristics | Cat. 6A Class EA up to 500 MHz |
Wire outer diameter | ā¤ 1.4 mm |
Cable diameter | 5.5 ... 8.7 mm |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 |
Material flammability class acc. to UL 94 | V-0 |
---|---|
Material (insert) | Liquid crystal polymer (LCP) |
RoHS | compliant |
Material (shielding) | Copper alloy, nickel plated |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
eCl@ss | 27440205 Contact insert for industrial connectors |
---|---|
Net weight | 30 g |
Packaging size | 1 |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140187825 |
ETIM | EC000438 |
Previous
Next