Han M12 Crimp D-coded male met union nut
Article No.: 09 14 881 1406
![Han M12 Crimp D-coded male met union nut](https://b2b.harting.com/files/epim/daten/Archiv/Image/2023/5/9/09_14_881_1406_RGB01/09_14_881_1406_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han M12 Crimp D-coded male met union nut](/assets/images/3d-gallery-thumbnail.png)
![Han M12 Crimp D-coded male met union nut](https://b2b.harting.com/files/epim/daten/Archiv/Image/2023/5/9/09_14_881_1406_RGB01/09_14_881_1406_RGB01_S.jpg)
Han M12 Crimp D-coded male met union nut
Article No.: 09 14 881 1406
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Specification | With metal nut |
---|---|
Series | Han-Modular® |
Category | Inserts |
Termination method | Crimp termination |
---|---|
Gender | Male |
Number of contacts | 4 |
further contacts | + shielding |
Details | Please order crimp contacts separately. |
Coding | D-coding |
Data rate | 10 Mbit/s |
---|---|
100 Mbit/s | |
Limiting temperature | -40 ... +85 °C |
Contact resistance | ≤ 10 mΩ |
Conductor cross-section | 0.13 ... 0.82 mm² |
Conductor cross-section [AWG] | AWG 26 ... AWG 18 |
Rated current | 4 A |
Rated voltage | 32 V |
Rated impulse voltage | 0.8 kV |
Pollution degree | 3 |
Mating cycles | ≥ 500 |
Tightening torque | 0.6 Nm |
Contact resistance, shielding | ≤ 100 mΩ |
Insulation resistance | >108 Ω |
Wrench size | 12 |
13 | |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
Wire outer diameter | ≤ 2.3 mm |
Cable diameter | 5.5 ... 8.7 mm |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 |
Material flammability class acc. to UL 94 | V-0 |
---|---|
Material (insert) | Liquid crystal polymer (LCP) |
RoHS | compliant |
Material (shielding) | Copper alloy, nickel plated |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
eCl@ss | 27440205 Contact insert for industrial connectors |
---|---|
Packaging size | 1 |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140187771 |
ETIM | EC000438 |
Previous
Next