Han M Base Panel 1 Lever metal cover

Article No.: 09 37 016 0318


Configurable
ConfigurableBulkhead mounted housing

Han M Base Panel 1 Lever metal cover

Article No.: 09 37 016 0318

to see prices and availability.

0

Properties Overview

Bulkhead mounted housing With metal cover Size: 16 B Low construction Single locking lever Stainless steel Material (hood/housing): Aluminium die-cast Powder-coated RAL 9005 (jet black) Material (seal): FPM

Product Details


Category Hoods/Housings
Series of hoods/housings HanĀ® M
Type of hood/housing Bulkhead mounted housing
Description of hood/housing With metal cover
Type Low construction
Size 16 B
Locking type Single locking lever
Field of application Hoods/housings for rough environments
Limiting temperature -40 ... +125 Ā°C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP65
Type rating acc. to UL 50 / UL 50E 4
4X
12
Material (hood/housing) Aluminium die-cast
Surface (hood/housing) Powder-coated
Colour (hood/housing) RAL 9005 (jet black)
Material (seal) FPM
Material (locking) Stainless steel
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R1 (HL 1-3)
R7 (HL 1-3)
Packaging size 1
Net weight 231.1 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140055629
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next