Han-INOX® 6B-C-SL-seal

Article No.: 19 44 006 5402


New
NewProtection cover

Han-INOX® 6B-C-SL-seal

Article No.: 19 44 006 5402

to see prices and availability.
0

Properties Overview

Protection cover for hoods, Metal, With fixing cord (loop) Size: 6 B Single locking lever Stainless steel Unpainted Material (seal): FPM Degree of protection: IP65

Product Details


Series of hoods/housings Han-INOX®
Type of accessory Protection cover
Description of the accessory for hoods
Metal
With fixing cord (loop)
Category Accessories
Size 6 B
Locking type Single locking lever
Limiting temperature -40 ... +125 °C
Degree of protection acc. to IEC 60529 IP65
Type rating acc. to UL 50 / UL 50E 4
4X
12
Approvals DNV GL
Colour (hood/housing) Unpainted
Material (seal) FPM
Material (locking) Stainless steel
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
eCl@ss 27440208 Cap for industrial connectors
Net weight 0.01 g
Packaging size 1
Country of origin Romania
European customs tariff number 85389099
GTIN 5713140569171
ETIM EC002314
Previous
Next